IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17682 | Demoboard MAX17682EVKITC

MAX17682 Three-Phase Inverter Gate Drive Power Supply

Overview

TopologyBuck Converter
Input voltage17-36 V
Output 124 V / 0.22 A
Output 224 V / 0.08 A
Output 324 V / 0.08 A
Output 424 V / 0.08 A

Description

The MAX17682 EV kit C is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has four isolated, dual-output voltage rails which are programmed to +15V and -8V. Three of the dual voltage rails can deliver 75mA load current, whereas the fourth dual rail can deliver a load current of 225mA. The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Features

  • 17V to 36V Input Voltage Range
  • Four isolated output rails
  • Three rails with +15V and -8V, 75mA continuous current
  • One rail with +15V and -8V, 225mA continuous current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Typical applications

  • Communication Hub in Smart meters, Floating Power Supply Generation, Industrial Process Control and Isolated Power Supplies in Medical Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750343646SPEC
Active i| Production is active. Expected lifetime: >10 years. Isolated Buck Transformer
Order Code Data­sheet
750343646SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples