IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17682 | Demoboard MAX17682EVKITD

Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration

Overview

TopologyBuck Converter
Input voltage17-36 V
Output 115 V / 0.15 A
Output 215 V / 0.15 A
Output 35 V / 1 A

Description

The MAX17682 EV kit is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has isolated dual output voltages programmed to ±15V at 150mA, along with a primary regulated +5V output voltage at 1A, with 10% output voltage regulation. The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Features

  • 17V to 36V Input Voltage Range
  • ±15V,150mA; +5V, 1A Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 93% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Typical applications

  • Communication Hub in Smart meters, Floating Power Supply Generation, Industrial Process Control and Isolated Power Supplies in Medical Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750343673SPEC
Active i| Production is active. Expected lifetime: >10 years. Isolated Buck Transformer
Order Code Data­sheet
750343673SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples