IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX17682 | Demoboard MAXREFDES1281

26V 400mA Iso-Buck DC DC Converter Using the MAX17682

Overview

TopologyFlyBuck (Double Buck)
Input voltage18-36 V
Output 127 V / 0.4 A

Description

The MAXREFDES1281 is an iso-buck converter which delivers up to 400mA at 26V VOUT, from 18V to 36V VIN. It is designed for industrial equipment that needs an isolated voltage from the above input supply voltage range.

Features

  • Eliminates External Components, Reduces Total Cost
  • Synchronous Primary Operation for High Efficiency and Reduced Cost
  • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
  • Wide 4.5V to 42V Input Voltage Range
  • 0.9V to 92% VIN Primary Output Voltage
  • Delivers Up to 3.7A Peak Current
  • 100kHz to 500kHz Adjustable Frequency with External Synchronization
  • Reduces Power Dissipation
  • Peak Efficiency > 90%
  • Shutdown Current = 2.8μA (typ)

Typical applications

  • Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation
  • Industrial Process Control, Communication Hub in Smart meters

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750344875
Isolated Buck Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Isolated Buck Transformer