IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17686

4.5V to 60V Input, High-Efficiency, Iso-Buck DC-DC Converter - Reduces External Components and Cost for DC-DC Isolation

Overview

TopologyBuck Converter
Input voltage17-32 V
Switching frequency186-213 kHz
Output 115 V / 0.1 A
IC revision1

Description

The Rainier series of isolated DC-DC products enable small, efficient solutions with a lower BOM cost. The MAX17686 is a high-voltage, high-efficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 60V input and uses primary-side feedback to regulate the output voltage. The MAX17686 uses peak-current-mode control. The low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The device generates a well regulated primary side voltage which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. The MAX17686 features robust overcurrent protection on both the primary and secondary side. The MAX17686 is available in a compact 10-pin (3mm x 2mm) TDFN package. Simulation model and design auto¬mation are available in EE-Sim.

Features

  • Reduces External Components and Total Cost
  • No Optocoupler
  • Synchronous Primary Operation
  • All-Ceramic Capacitors, Compact Layout
  • Supports Numerous Isolated DC-DC Applications
  • Wide 4.5V to 60V Input
  • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
  • Peak Efficiency > 90%
  • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Peak and Sink Current-Limit Protection
  • Robust Secondary-Side Output Overcurrent Protection
  • ±1.7% Feedback Accuracy
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • Overtemperature Protection
  • -40°C to +125°C Operation

Typical applications

  • Smart Meters
  • Isolated Fieldbus Interfaces, PLC I/O Modules, Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342557SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750342557SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples