IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17690 | Demoboard MAXREFDES1252

Miniature,14.5V/1.2A, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690

Overview

TopologyFlyback Converter
Input voltage18-54 V
Switching frequency50-250 kHz
Output 114.5 V / 1.2 A

Description

The MAXREFDES1252 is a No-Opto Flyback converter that delivers up to 1.2A at 14.5V from a 18V to 54V supply voltage. It is designed for industrial equipment that needs isolated voltage from wide input supply voltage.The MAXREFDES1252 illustrates techniques using the No-Opto Flyback converter to generate isolated output. This document explains how the MAX17690 No-Opto Flyback converter can be used to generate 14.5V from 18V to 54V input voltage. An overview of the design specification is shown above.Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-medium isolated DC-DC power-conversion applications. However, the use of an optocoupler or an auxiliary winding on the flyback transformer for voltage feedback across the isolation barrier increases the number of components and design complexity. The MAX17690 eliminates the need for an optocoupler or auxiliary transformer winding and achieves ±5% output voltage regulation over line, load, and temperature variations.The MAX17690 implements an innovative algorithm to accurately determine the output voltage by sensing the reflected voltage across the primary winding during the flyback time interval. By sampling and regulating this reflected voltage when the secondary current is close to zero, the effects of secondary-side DC losses in the trans-former winding, the PCB tracks, and the rectifying diode on output voltage regulation can be minimized.

Typical applications

  • Industrial

Products

Order Code Data­sheet Downloads Status Product series Samples
750344485SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750344485SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples