IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17690 | Demoboard MAXREFDES1253

Miniature 17V, 0.75A No Opto Flyback DC to DC Converter Using the MAX17690

Overview

TopologyFlyback Converter
Input voltage18-54 V
Output 117 V / 0.75 A

Description

The MAXREFDES1253 is a no-opto flyback converter that delivers up to 0.75A at 17V from a 18V to 54V supply voltage. It is designed for industrial equipment that needs isolated voltage from wide input supply voltage.

Features

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range

Typical applications

  • Industrial equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750344486SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750344486SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples