IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX17690B | Demoboard MAX17690EVKITB

MAX17690B No-Opto Flyback Evaluation Kit

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency180 kHz
Output 15 V / 1 A
IC revision2

Description

The MAX17690B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the operation of an isolated 5W no-opto flyback DC-DC converter. This circuit uses a MAX17690 in a 16-pin TQFN package with an exposed pad. The data sheet must be read in conjunction with this quick start guide for demo circuit. The EV kit output is configured for an isolated +5V and provides up to 1A of output current. The device switches at a 180kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1875VAC.

Features

  • 18V to 36V Input Range
  • Isolated Output: 5V/1A DC
  • Compact Design with High-Frequency (180kHz) Switching
  • Minimum Number of External Components
  • 85.8% Peak Efficiency
  • Low-Cost Flyback Design
  • Galvanic Isolation up to 1875VAC
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Industrial and Telecom Applications
  • Isolated Flyback Converters, PLC I/O Modules, Wide-Range DC-Input Isolated Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750343444SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750343444SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples