IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17692A | Demoboard MA17692AEVKIT

4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency100-350 kHz
Output 15 V / 0.65 A

Description

Maxim's Rainier family of isolated power devices enable cooler, smaller, and simpler power-supply solutions. TheMAX17692A/B is a high efficiency no-opto integrated nMOSFET flyback converter that uses fixed frequency peak current mode control. The device senses the isolatedoutput voltage directly from the primary-side flyback waveform during the secondary-side rectifier conduction. No secondary-side error amplifier and optocoupler are requiredto provide an accurate, isolated, regulated output voltage, saving up to 20% of PCB space normally required for a traditional flyback converter.The MAX17692A/B features a low RDSON, 76V, 205mΩ integrated nMOSFET primary switch and is designed tooperate over a wide supply range from 4.2V to 60V. The switching frequency of the device is programmable from 100kHz to 350kHz. An EN/UVLO feature allows the user to turn ON/OFF the power converter precisely at the desired input voltage. Input overvoltage protection can be implemented using the OVI pin (MAX17692A only). Softstart limits inrush current at startup. The MAX17692A/B supports external clock synchronization to avoid low-frequency“beats” on the input bus in systems with multiple converters. The device also has programmable frequency dithering for low-EMI, spread-spectrum operation.The MAX17692A/B allows temperature compensation for variations in the output rectifier diode forward voltage drop. The MAX17692A is internally compensated for loop stability, while the MAX17692B offers external loop compensation flexibility. The MAX17692A/B has robust hiccup-protection and thermal protection schemes, and isavailable in a space-saving 12-pin, 3mm x 3mm TDFN package with a temperature range from -40°C to +125°C.

Features

  • Reduces External Components and Total Cost
  • Eliminates the Optocoupler and Secondary-Side Error Amplifier
  • Up to 20% Space Savings
  • 76V, Low RDSON Integrated nMOSFET
  • Internal Loop Compensation (MAX17692A)
  • Built-In Soft-Start
  • Reduces Power Dissipation
  • Delivers up to 3.5W Output Power
  • Frequency Fold-Back Enables Enhanced Light-Load Efficiency
  • 2.5μA Shutdown Current
  • Supports Key System-Level Design Requirements
  • Frequency Dithering Supports Low-EMI, Spread-Spectrum Operation
  • Switching Frequency Synchronization to External Clock
  • Operates Reliably in Adverse Environments
  • Output Diode Forward Voltage TemperatureCompensation
  • Hiccup Current-Limit Protection
  • Programmable EN/UVLO Threshold
  • Input Overvoltage (OVI) Protection (MAX17692A)
  • Over temperature Protection
  • High Industrial -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range

Typical applications

  • Industrial, PLC I/O Modules
  • Telecom Applications
  • Isolated Power Supplies, IGBT Gate Drive Supplies

Products

Order Code Data­sheet Downloads Status Product series Samples
750319211SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750319211SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples