IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX17692B | Demoboard MA17692BEVKIT

4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET

Overview

TopologyFlyback Converter
Input voltage4.2-60 V
Switching frequency100-350 kHz
Output 15 V / 0.7 A

Description

Maxim's Rainier family of isolated power devices enable cooler, smaller, and simpler power-supply solutions. The MAX17692A/B is a high efficiency no-opto integratednMOSFET flyback converter that uses fixed frequency peak current mode control. The device senses the isolated output voltage directly from the primary-side flyback waveform during the secondary-side rectifier conduction. No secondary-side error amplifier and optocoupler are requiredto provide an accurate, isolated, regulated output voltage, saving up to 20% of PCB space normally required for a traditional flyback converter.The MAX17692A/B features a low RDSON, 76V, 205mΩ integrated nMOSFET primary switch and is designed to operate over a wide supply range from 4.2V to 60V. Theswitching frequency of the device is programmable from 100kHz to 350kHz. An EN/UVLO feature allows the user to turn ON/OFF the power converter precisely at the desired input voltage. Input overvoltage protection can be implemented using the OVI pin (MAX17692A only). Softstartlimits inrush current at startup. The MAX17692A/B supports external clock synchronization to avoid low-frequency“beats” on the input bus in systems with multiple converters. The device also has programmable frequency dithering for low-EMI, spread-spectrum operation.

Features

  • Reduces External Components and Total Cost
  • Eliminates the Optocoupler and Secondary-Side Error Amplifier
  • Up to 20% Space Savings
  • 76V, Low RDSON Integrated nMOSFET
  • Internal Loop Compensation (MAX17692A)
  • Built-In Soft-Start
  • Reduces Power Dissipation
  • Delivers up to 3.5W Output Power
  • Frequency Fold-Back Enables Enhanced LightLoad Efficiency
  • 2.5µA Shutdown Current
  • Supports Key System-Level Design Requirements
  • Frequency Dithering Supports Low-EMI, SpreadSpectrum Operation
  • Switching Frequency Synchronization to External Clock
  • Operates Reliably in Adverse Environments
  • Output Diode Forward Voltage TemperatureCompensation
  • Hiccup Current-Limit Protection
  • Programmable EN/UVLO Threshold
  • Input Overvoltage (OVI) Protection (MAX17692A)
  • Over temperature Protection
  • High Industrial -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range

Typical applications

  • IGBT Gate Drive Supplies, Isolated Power Supplies
  • Industrial, PLC I/O Modules
  • Telecom Applications

Products

Order Code Data­sheet Downloads Status Product series Samples
750319211SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750319211SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples