IC manufacturers Analog Devices

IC manufacturers (100)

Analog Devices MAX17760

4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

Overview

TopologyBuck Converter
Input voltage4.5-76 V
Switching frequency200-600 kHz
Output 15 V / 0.3 A
Output 23.3 V / 0.3 A
Output 312 V / 0.3 A

Description

The Himalaya series of voltage regulator ICs, power modules, and chargers enable cooler, smaller, and simpler power supply solutions. The MAX17760 is a high-efficiency, high-voltage, Himalaya synchronous step-down DC-DC converter with integrated MOSFETs operating over an input-voltage range of 4.5V to 76V. The device can deliver up to 300mA current. Output voltage is programmable from 0.8V up to 88% of input voltage (VIN). Built-in control loop compensation eliminates the need for external components.The MAX17760 features a peak-current-mode control architecture. The device can be operated in either the forced pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes. Forced PWM mode provides constant frequency operation at all loads for frequency sensitive applications, while PFM mode provides superior light-load efficiency by skipping pulses. The device integrates an open drain RESET output voltage monitor, adjustable input undervoltage lockout (EN/UVLO) and programmable soft-start.The feedback voltage regulation accuracy over -40°C to +125°C is +1.6% to -1.7%. The MAX17760 is available in a compact 12-pin (3mm x 3mm) TDFN package. Simulation models are available.

Features

Reduces External Components and Total Cost

  • No Schottky—Synchronous Operation
  • Internal Compensation Components
  • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
  • Wide 4.5V to 76V Input
  • Adjustable Output Range from 0.8V up to 88% of VIN
  • Up to 300mA Output Current
  • 200kHz, 300kHz, 400kHz, and 600kHz Programmable Switching Frequency with External Clock Synchronization.
  • Reduces Power Dissipation
  • 93% Peak Efficiency
  • PFM Mode Enables Enhanced Light-Load Efficiency
  • EXTVCC Bootstrap Input for Improved Efficiency
  • 5μA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Built-in Hiccup Mode Overload Protection
  • Programmable Soft-Start and Prebiased Power-up
  • Built-in Output-Voltage Monitoring with RESET
  • Programmable EN/UVLO Threshold
  • Overtemperature Protection
  • CISPR 22 Class B Compliant
  • Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range

Typical applications

  • Industrial Control Power Supplies, General Purpose Point-of-Load, Distributed Supply Regulation, Base Station Power Supplies, Wall Transformer Regulation, High Voltage Single-Board Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408943330SPEC
8 files WE-SPC SMT Power Inductor 33 0.9 1.2 0.298 14 SMT
74408943560SPEC
8 files WE-SPC SMT Power Inductor 56 0.7 0.9 0.481 11 SMT
74408943101SPEC
8 files WE-SPC SMT Power Inductor 100 0.52 0.68 0.85 7.8 SMT
Order Code Data­sheet Simu­lation
74408943330SPEC
74408943560SPEC
74408943101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples