Topology | Buck Converter |
Input voltage | 7-76 V |
Output 1 | 5 V / 0.3 A |
The MAX17760AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the MAX17760 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 300mA from a 7V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17760 IC data sheet.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74408943560 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 56 | 0.7 | 0.9 | 0.481 | 11 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943560 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|