Topology | Boost Converter |
Input voltage | 5 V |
The MAX1791 evaluation kit (EV kit) demonstrates a standard 2A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, I/O, and other low-voltage supplies in notebook computers and PDAs. The MAX1791 EV kit provides a 3.3V output voltage from a +5V to +20V battery input range. It delivers up to 2A output current with greater than 90% efficiency. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response. This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 1.25V to 5.5V range by changing feedback resistors R1 and R2. This EV kit can also be used to evaluate the MAX1762 (1.8V or 2.5V output voltage).
No Current-Sense Resistor
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.13 | 40.75 | 16 | 48 | 0.91 | 400 | Superflux | |||
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744310013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|