IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX20002

36V, 220kHz to 2.2MHz, 2A/3A Fully Integrated Step-Down Converters with 15μA Operating Current

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency220-2200 kHz
Output 15 V / 2 A
IC revision2

Description

The MAX20002/MAX20003 are small, synchronousbuck converters with integrated high-side and low-sideMOSFETs. Each device is designed to deliver up to 2A/3Awith input voltages from 3.5V to 36V, while using only15μA quiescent current at no load. Voltage quality can bemonitored by observing the PGOOD signal. The devicescan operate in dropout by running at 98% duty cycle,making them ideal for automotive applications.The devices offer fixed output voltages of 5V/3.3V, alongwith the ability to program the output voltage between 1Vto 10V. Frequency can be programmed using a resistorto ground on the FOSC pin from 220kHz to 2.2MHz. Thedevices offer a forced fixed-frequency mode and skipmode with ultra-low quiescent current of 15μA. They havea pin that can be programmed to turn on/off the spreadspectrum, further helping systems designers with betterEMC management.The MAX20002/MAX20003 are available in a small 5mm x5mm 20-pin TQFN package with exposed pad and use veryfew external components.

Features

● Operating VIN Range of 3.5V to 36V

● 42V Load-Dump Protection

● 15μA Quiescent Current When in Standby Mode

● Synchronous DC-DC Converter with Integrated FETs

  • MAX20002 = 2A
  • MAX20003 = 3A

● 220kHz to 2.2MHz Adjustable Frequency

● Spread-Spectrum Control with a Pin

● Short-Circuit, Thermal Protections

● Fixed 8ms Internal Soft-Start

● Programmable 1V to 10V Output for the Buck orFixed 5V/3.3V Options Available

● 99% Duty-Cycle Operation with Low Dropout

● Fixed Output Voltage with ±2% Output Accuracy(5V/3.3V) or Externally Resistor Adjustable (1V to 10V)with ±1% FB Accuracy

● PGOOD Output and High-Voltage EN Input

● -40°C to +125°C Automotive Temperature Range

● AEC-Q100 Qualified

Typical applications

  • Distributed DC Power Systems
  • Point-of-Load Applications in Automotive
  • Navigation and Radio Head Units

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792141SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1100 90 MHz 1000 0.3 High Current
Order Code Data­sheet Simu­lation
742792141SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples