Topology | Buck Converter |
Input voltage | 4.5-16 V |
Switching frequency | 800-1300 kHz |
Output 1 | 5 V / 20 A |
IC revision | 1 |
The MAX20766 is a feature-rich smart slave IC designed to work with Maxim’s seventh-generation controller to implement a high-density multiphase voltage regulator. Up to six smart slave ICs, plus a controller IC, provide a compact synchronous buck converter that includes accurate individual phase-current and temperature reporting through SMBus/PMBus™. This smart slave device includes protection circuits for overtemperature, VX short, and all power-supply UVLO faults. If a fault is detected, the slave IC immediately shuts down and sends a fault signal to the controller IC.Monolithic integration and advanced packaging technologies allow practical per-phase, high-switching frequencies with significantly lower losses than alternative implementations. Smart slave ICs are designed to support phase shedding and DCM modes for efficiency optimization over a wide range of load currents. High per-phase current- capability designs with low COUT enable a design with fewer phases and a smaller footprint.The MAX20766 is available in a 16-pin FCQFN package with exposed top-side thermal pads. Top-side cooling improves heat transfer to ambient and reduces PCB and component temperatures.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 470 | 200 | 47.5 | 35.1 | 46.8 | 0.165 | 22 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|