Topology | Other Topology |
Input voltage | 24 V |
Output 1 | 3.3 V |
Output 2 | 15 V |
Output 3 | -2 V |
The MAX22007 evaluation kit (EV kit) provides the hard-ware and software necessary to evaluate the MAX22007 Industrial Four-Channel Configurable Analog Output. The MAX22007 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port. The EV kit provides the on-board FT2232 USB-to-SPI bridge for SPI communiation, but also allows an external SPI master to communicate with the MAX22007 through the PMOD1 connector. The onboard DC-DC converters generate necessary supply voltages, +15V for HVDD, +3.3V for VDD, and -2V for HVSS to power the MAX22007.Multiple MAX22007 EV kit boards can be connected indaisy-chain mode using PMOD1 and PMOD2 connectors.