IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX22088 | Demoboard MAX22088 evaluation ki

Overview

TopologyBuck Converter
IC revision1

Description

The MAX22088 evaluation kit (EV kit) provides a proven design to evaluate the MAX22088 Home Bus transceiver.The EV kit includes an evaluation board with two cir-cuits, a master circuit, and a remote/device circuit, that can be used to demonstrate the full functionality of the MAX22088 Home Bus transceiver in a complete Home Bus application.For easy evaluation, on the remote/device side, the MAX15462 5V step-down DC-DC converter is included to power external system loads at 200mA (max). In addition, the MAX12931 digital isolator is used for convenient and correct measuring of digital Home Bus signals.

More information

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750318652
Power Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Inductor