IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX22088 | Demoboard MAX22088EVKIT

Home Bus System (HBS) Compatible Transceiver

Overview

TopologyOther Topology
Input voltage5 V
Output 15 V
Output 218 V

Description

The MAX22088 evaluation kit (EV kit) provides a proven design to evaluate the MAX22088 Homebus transceiver.The EV kit includes an evaluation board with two circuits, a master circuit, and a remote/device circuit, that can be used to demonstrate the full functionality of the MAX22088 Home bus transceiver in a complete Homebus application.For easy evaluation, on the remote/device side, the MAX15462 5V step-down DC-DC converter is included to power external system loads at 200mA (max). In addition, the MAX12931 digital isolator is used for convenient and correct measuring of digital Homebus signals.

Features

  • Evaluation of the MAX22088
  • Two On-Board Configurations, Master Circuit and Remote/Device Circuit, for Complete Home busEvaluation
  • Robust Design with ±1kV Line-to-Line and Line-to-GND Surge Transient Immunity
  • On-Board Isolated Digital Interface for Simple Testing and Monitoring
  • Fully Assembled and Tested
  • Proven PCB Layout

Typical applications

  • Data over Power Applications
  • HVAC
  • Remote Monitoring and Sensing

Products

Order Code Data­sheet Downloads Status Product series Samples
750318652SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750318652SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples