IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX22288 | Demoboard MAX22288 EVKit

Evaluation Kit for the MAX22288

Overview

TopologyOther Topology
Input voltage5 V

Description

The MAX22288 evaluation kit (EV kit) provides a proven design to evaluate the MAX22288, a Home Bus System (HBS) compatible transceiver.The EV kit includes an evaluation board that features full functionalities of the MAX22288. The MAX22288 is typically used in HBS applications where external power supplies are sourced.

Features

Easy Evaluation of the MAX22288

  • Design for 57.6kbps Bus-Powered Application
  • Allow for 9.6kbps to 200kbps Operation withSelective External Components
  • Robust Design with ±1kV Line-to-GND and Line-toLine Surge Protection
  • Fully Assembled and Tested
  • Proven PCB Layout

Products

Order Code Data­sheet Downloads Status Product series Samples
750318652SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750318652SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples