IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices MAX25201 | Demoboard MAX25201EVKIT

MAX25201 Evaluation Kit Evaluates: MAX25200, MAX25201

Overview

TopologyBoost Converter
Input voltage4.5-42 V
Switching frequency220-2200 kHz
Output 160 V / 4 A

Description

The MAX25201 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25201 400kHz, 36V boost controller. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation. The standard EV kit comes with the installed MAX25201 (24V, 400kHz) and can also be used to evaluate other MAX25201 variants with minimal component changes shown in the MAX25201 EV Kit Bill of Materials.

Features

  • 4.5V to 42V Input Supply Range
  • Input Voltage Range Extended down to 2V after Initial Startup
  • Boost Output Voltages Adjustable Between 4.5V and 60V via External Resistors
  • Boost Fixed Output Voltage Available with Minor Component Changes
  • ±2% Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314047SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.47 31.9 9 20 1.35 235 Superflux
Order Code Data­sheet Simu­lation
744314047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples