IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX5861 | Demoboard MAX5861EVKIT

DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator

Overview

TopologyOther Topology

Description

The MAX5861 evaluation kit (EV kit) contains a MAX5861 high-density downstream cable SCQAM and OFDM modulator that integrates a digital up-converter (DUC) and a RF Digital to Analog Converter (RF-DAC). The MAX5861 DUC performs SCQAM and OFDM mapping, pulse shaping, and digital RF up-conversion with full agility and then drives a 14-bit 5Gsps RF-DAC. The device digitally synthesizes RF signals with up to 160 DOCSIS®-compliant 6MHz QAM channels (or up to 120 8MHz QAM channels) on a single RF port at frequencies from 47MHz to 1218MHz. The MAX5861 device provides up to 6 channels of OFDM IFFT processing. Each of the OFDM channels provide up to 192MHz of bandwidth, for a combined potential 1152MHz of modulation bandwidth. The MAX5861 can support up to six blocks powered on at the same time, where a block is defined as an OFDM channel or a 32-channel SCQAM block. The MAX5861 EV kit provides a complete system solution for high-density SCQAM and OFDM modulation targeting the DOCSIS 3.1 solution with very low power dissipation.

Features

  • Evaluates Up to 160 SCQAM Channels and/or 6 OFDM Channels
  • Up to 6 Blocks Powered at Once, Where a Blockis Defined as an OFDM Channel or a 32-Channel SCQAM Block
  • Single 5.0V Input Voltage Supply
  • Maximum 4.9152Gsps Update Rate
  • Direct Interface with Xilinx® VC707 Data Source Board if Desired
  • Windows XP-, Windows Vista-, and Windows 7/8-Compatible Software
  • On-Board SPI Interface Control for the MAX5861
  • On-Board SMBus Interface Control for the MAX6654Temperature Sensor
  • GUI Controls for VC707 Operation
  • Pseudo Random Bit Sequence (PRBS) Test PatternFiles
  • Proven 10-Layer PCB Design
  • Fully Assembled and Tested

Typical applications

  • CCAP, Edge QAM, CMTS DOCSIS 3.0/3.1 and DVB-C/C2, Multi-Dweller Units (MDU), Mini-Headends, Remote PHY, Coax Media Converters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792603SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 28 45 1000 MHz 4000 0.03 High Current
Order Code Data­sheet Simu­lation
742792603SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples