IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX5974C/MAX5969B | Demoboard MAXREFDES1273

PoE Powered Device and 48V 850mA Active Clamp Forward DC DC Converter Using the MAX5974C and MAX5969B

Overview

TopologyForward Converter
Input voltage39-57 V
Switching frequency100-600 kHz
Output 148.48 V / 0.85 A

Description

The MAXREFDES1273 is a Power-over-Ethernet (PoE) powered device (PD) and an active clamp forward DC-DC converter (ACFC) that delivers up to 850mA at 48V from 39V to 57V supply voltage. It is designed for the PD system to comply with the IEEE® 802.3af/at standard in a PoE system.

Features

  • Programmable switching frequency from 100kHz to 600kHz
  • Programmable frequency dithering for low-EMI, spread-spectrum operation
  • Programmable dead time, PWM soft-start, current slope compensation
  • Programmable feed-forward maximum duty-cycle clamp, 80% maximum limit
  • Frequency foldback for high-efficiency light-load operation
  • Internal bootstrap UVLO with large hysteresis
  • 100μA (typ) startup supply current
  • Fast cycle-by-cycle peak current-limit, 35ns typical propagation delay
  • 115ns current-sense internal leading-edge blanking
  • Output short-circuit protection with hiccup mode
  • Reverse current limit to prevent transformer saturation due to reverse current

Typical applications

  • High-Power PD (Beyond the 802.3af/at Standard), Active-Clamped Forward DC-DC Converters
  • PoE IEEE® 802.3af/at Powered Devices, IP Phones, Wireless Access Nodes, Security Cameras

Products

Order Code Data­sheet Downloads Status Product series Samples
750344718SPEC
Active i| Production is active. Expected lifetime: >10 years. Forward Transformer
Order Code Data­sheet
750344718SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples