IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX71071

Dual-Channel Isolated Metrology ADCs

Overview

TopologyFlyback Converter
Input voltage2.5-3.6 V
IC revision1

Description

The MAX71071/MAX71071H are dual-channel isolated analog-to-digital converters (ADCs) for use with a compatible MAX71xxx host. The device provides current and voltage measurements to the host while the host provides control, command, and power to the MAX71071/MAX71071H. A pulse transformer provides the isolated data, clock, and power path between the device and host, eliminating the need for additional isolation components in the measurement subsystem. These metrology ADCs operate over the industrial temperature range and come in a 10-pin µMAX® package.

Features

  • Accurately Measure Voltage and Current◦Dual 24-Bit ADC
  • 0.1% Accuracy Over 2000:1 Dynamic Range
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • On-Chip Temperature Sensor Enables Localized Digital Temperature Compensation
  • Galvanic Isolation Through Pulse Transformer Provides Power, Bidirectional Data, and Timing Reference
  • 1.4mA Typical Consumption
  • On-Chip PLL and Power Monitoring

Typical applications

  • Industrial Energy Meters
  • Residential Energy Meters
  • Smart Grid Monitoring

Products

Order Code Data­sheet Downloads Status Product series Samples
750110133SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet
750110133SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples