IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX78615 | Demoboard Sonoma (MAXREFDES14#): Iso Energy Meas Subsystem

Multichannel, Isolated, Precision ADC

Overview

TopologyOther Topology
Input voltage90-264 V
IC revision1

Description

The Sonoma (MAXREFDES14#) energy measurement subsystem reference design provides galvanic isolation from the system with a single pulse transformer while using resistors as the sensing elements. The result is a small, cost-optimized board. AC measurement applications often require galvanic isolation to protect the system and user from high voltages. This is typically accomplished by either using bulky voltage/current transformers for sensors or by isolating the data and power interface to the measurement subsystem. These approaches, however, consume a considerable amount of space and come with hidden costs and design challenges.The Sonoma design utilizes an isolated energy measurement processor (MAX78615+LMU); a multichannel, precision analog-to-digital converter (ADC) (MAX78700); a pulse transformer; optional 20MHz crystal oscillator, and the appropriate sense resistors for converting AC voltage and current into measurable signals. With the embedded load monitoring unit (LMU) firmware and nonvolatile storage of calibration and configuration data, Sonoma is a complete measurement subsystem ready for integration into any design.

Features

  • High-accuracy power measurement
  • High-voltage galvanic isolation
  • Preset gain/offset parameters
  • On-board 4mΩ current sensing resistor with a good temperature coefficient
  • On-board voltage sensing resistor divider with a ratio of 2667:1 with good temperature coefficient
  • Universal AC input voltage range from 90 to 264VAC
  • Pluggable terminals for AC (8A max)
  • Small printed-circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Configuration files for Xilinx® LX9 and ZedBoard™ platforms
  • Pmod™-compatible form factor

Typical applications

  • •Electric vehicle charging systems
  • •Commercial and industrial automation
  • •Lighting control systems
  • •Renewable energy systems
  • •Smart home applications

Products

Order Code Data­sheet Downloads Status Product series Samples
750110056SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet
750110056SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples