IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX78700 | Demoboard Sonoma (MAXREFDES14#): Iso Energy Meas Subsystem

Multichannel, Isolated, Precision ADC

Overview

TopologyOther Topology
IC revision1

Description

The MAX78700 is an isolated analog-to-digital converter(ADC) for use with a compatible MAX78xxx energy measurementprocessor. The device provides current andvoltage measurements to the host while the host providescontrol, command, and power to the MAX78700. Apulse transformer provides the isolated data and powerpath between the device and host, eliminating the needfor additional isolation components in the measurementsubsystem.

Features

Better Than 0.5% Watt-Hour Accuracy Over WideDynamic Range Using a Single Calibration Point

  • High-Resolution Delta-Sigma ADC
  • Factory-Trimmed Voltage Reference and DieTemperature Sensor● Simplified System Architecture
  • No Power Supply Required
  • Fully Powered by the Host with the IsolationTransformer
  • Eliminates Data Isolation Components
  • Reduced Form Factor and Bill of Materials● Small 10-Pin μMAX® Package

Typical applications

  • Renewable Energy Systems
  • Electric vehicle charging systems
  • Commercial and Industrial Automation
  • Lighting Control Systems
  • Smart Grid-Friendly Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750110056SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet
750110056SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples