IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices MAX8952

2.5A Step-Down Regulator with Remote Sense in 2mm x 2mm WLP

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency2430-4060 kHz
Output 11.4 V / 2.5 A
IC revision1

Description

The MAX8952 high-efficiency DC-to-DC step-down switching regulator delivers up to 2.5A of output current. The device operates from a 2.5V to 5.5V input voltage range, supporting commonly-used battery technologiesin handsets. The output voltage is I2C programmable from 0.77V to 1.40V. Remote sense ensures precise DC regulation at the load. Total output error is less than ±1.5% over load, line, and temperature.The IC operates at a 3.25MHz fixed frequency. The high operating frequency minimizes the size of external components. The switching frequency of the converter can be synchronized to the master clock of the application. Whensynchronizing to an external clock, the IC measures the frequency of the external clock to ensure that the clock is stable before changing the switching frequency to the external clock frequency.An on-board DAC allows adjustment of the output voltage in 10mV steps. The output voltage can be programmed directly through the I2C interface, or by preloading a set of on-board registers and using the two VID logic signals to select the appropriate register. Other features include internal soft-start control circuitry to reduce inrush current, output overvoltage, overcurrent, and overtemperature protection.

Features

  • 2.5A Guaranteed Output Current
  • I2 C Programmable VOUT (770mV to 1.40V in 10mV Steps)
  • Initial Accuracy ±0.5% at 1.40V Output
  • ±1.5% Output Accuracy Over Load, Line, and Temperature (DCR ≤38.5mΩ)
  • Power-Save Mode Increases Light Load Efficiency
  • Fixed 3.25MHz PWM Switching Frequency
  • Small 1.0µH Inductor
  • Synchronizes to 13MHz, 19.2MHz, or 26MHz

System Clock When Available

  • Overvoltage and Overcurrent Protection
  • Operates from 2.5V to 5.5V Input Supply
  • Thermal Shutdown Protection
  • On-Chip FET and Synchronous Rectifier
  • 400kHz I2 C Interface
  • < 1µA Shutdown Current
  • 16-Bump, 2mm x 2mm WLP Package

Remarks:

  • Refer page num 29 for more inductor values.

Typical applications

  • Tablet PCs
  • PDAs and MP3 Players
  • Cell Phones and Smartphones

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744042001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 1 2.7 2.6 177 SMT
Order Code Data­sheet Simu­lation
744042001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples