IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LTC7803-3.3 | Demoboard LTC7803-3.3

40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 13.3 V

Description

The LTC®7803-3.3 is a high performance synchronous step-down DC/DC switching regulator controller that drives an all N-channel power MOSFET stage.Synchronous rectification increases efficiency, reduces power losses and eases thermal requirements. A constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7803‑3.3 operates from a wide 4.5V to 40V input supply range and regulates the output to a fixed 3.3V voltage using an internal feedback resistor divider.The very low no-load quiescent current extends operating runtime in battery powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values.The MODE pin selects among Burst Mode operation,pulse-skipping mode, or continuous inductor current mode at light loads.The LTC7803-3.3 additionally features spread spectrum operation which significantly reduces the peak radiatedand conducted noise on both the input and output supplies,making it easier to comply with electromagnetic interference (EMI) standards.

Features

  • Low Operating IQ: 12μA (14V VIN to 3.3V VOUT)
  • Wide Input Voltage Range: 4.5V to 40V
  • Fixed 3.3V Regulated Output Voltage
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst -Mode® Operation at Light Loads
  • Low Shutdown IQ: 1.2μA
  • Thermally Enhanced 16-Lead 3mm × 3mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Industrial
  • Military/Avionics
  • Telecommunications
  • Automotive and Transportation

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountLR
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
Material Samples
7443082022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCM SMT High Current Flat Wire Inductor 0.22 60 52 SMT 0.154 52.7 59.3 0.18 MnZn
7843320068SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CHSA SMT High Current Inductor 0.68 25.3 41.4 2.05 88 SMT
Order Code Data­sheet Simu­lation
7443082022SPEC
7843320068SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
MountLR
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
Material Samples