| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 1.8 V / 3 A |
| IC revision | 1 |
The ARD_X_KUP_A is a scalable power supply designed to provide power to Xilinx Kintex UltraScale+ devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic XCKU3P to the most feature-rich and power hungry XQKU15P. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Kintex UltraScale+ FPGA solutions.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 744314110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 7050 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 4.8 | – | – | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012105018 | SPEC | ||
| 885012108018 | SPEC | ||
![]() | 744314110 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|