| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 1 V / 3.5 A |
| IC revision | 1 |
The ARD_X_SP7 is a scalable power supply designed to provide power to AMD Spartan-7 Full Power FPGA devices. The design can power all Spartan-7 SKUs and can also be modified to meet customer-specific requirements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205085R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 13" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 744393440056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | 3 | – | – | 0.56 | 22.75 | 30.8 | 2.9 | 3.19 | 77 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205085R | SPEC | ||
| 885012108018 | SPEC | ||
![]() | 744393440056 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|