Topology | Other Topology |
IC revision | 1 |
The ARD_X_VRPM_A is a scalable power supply designed to provide power to AMD Versal Premium Lower Loading FPGA devices. The designs is scalable to support the cost- and power-optimized FPGA devices.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012104001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0201 | -55 °C up to +85 °C | 10 | 1 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | – | 7" Tape & Reel | |||
885012104002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | 0201 | -55 °C up to +85 °C | 15 | 1 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | |||
885012104005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0201 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | |||
885012106022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012104011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | 0201 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | |||
885012105020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | |||
885012106031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012104001 | SPEC | ||
885012104002 | SPEC | ||
885012104005 | SPEC | ||
885012106022 | SPEC | ||
885012104011 | SPEC | ||
885012105020 | SPEC | ||
885012106031 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|