IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUM_A2_IC1

Adaptive Multi-Rail Power Platform – AmP

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.8 V / 1.6 A
IC revision2.0

Description

The AmP™ device is an FPGA based platform for creating a custom Power Management Integrated Circuit (PMIC). The AmP device is customized by adding available Power Components designs based on system requirements. AmP device customization is as easy as using WebAmp™ application software to produce a customized PMIC in a very short period of time. AmP devices can be used to power FPGAs, Processors, Microcontrollers, and ASICs by integrating multiple power rails into single chip designs. The AmP device input voltage range is 4.75V to 20V. The AmP device is targeted for wall-powered applications or 2S-4S Li-Ion battery packs. AmP devices have up to 4 additional integrated LDOs of which two are fixed output voltages (3.3V and 1.2V) and two are user programmable.

Features

  • Enables On-Demand power management
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies o Scalable Integrated N-channel MOSFETs (SIM) o Current sense for protection, telemetry, regulation o Build Switching topologies - Buck, Boost, Buck-Boost o Build Linear topologies - LDO, Load Switch o Build Mixed topologies - Battery Charger o Build BLDC (Motor Control) topologies – H-Bridge
  • Sensor Blocks, sensing voltages and currents o Regulation, protection and telemetry o Adaptive Digitizer (ADi) o Threshold Comparators (ThC) o Summation Amplifier (SuM) o Noise-Immune Reference (Nref) Array
  • Analog fabric connectivity for sensor signals
  • Digital µLogic fabric connectivity: Analog/Digital Blocks o Analog and Digital GPIOs, LUTs for logic & Interface o Integrated Compensator RAM (CRAM) o On-demand POL control loops and interfaces o Precision Modulation Timer Array
  • Industry first: Analog Proficiency–Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC, Battery Charger

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.1 µH, 19.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%13 A
DC Resistance3.15 mΩ
Self Resonant Frequency135 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability