| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 0.7 V / 10 A |
The AnD7200 Adaptable PMIC uses AnDAPT AmP™ advanced technology consisting of fully flexible digital fabric embedded with high performance analog blocks. The AnD7200consists of one configurable DrMOS controller, two 10A high current synchronous Buck regulators along with an integrated sequencer and four additional auxiliary LDOs. The AnD7200is fully tested and ready for use in designs. The AnD7200Buck regulators use voltage-mode control. The user can modify output voltages and rail sequencing using external resistors or WebAdapterTM online tool. The sequencer can be programmed based on either timed delays or Power Good (PGOOD) signals. Adaptable PMICs provide fastest prototyping and time-to-market, while providing best-in-class performance and flexibility. The Adaptable PMIC is optimized to power high-end processors by integrating multiple power rails into single-chip designs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (µH) | IR (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | Variant | Working Voltage (V (DC)) | Pitch (mm) | Rows | Gender | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744314110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 7050 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 4.8 | – | – | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux | 0.78 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | ||
![]() | 744325072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 10.5 | 10.2 | 4.7 | – | – | 0.72 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux | 0.6 | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | ||
![]() | 744301025 | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865080553014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 220 µF | ±20% | 35 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 0.454545 MΩ | – | 10.5 | 8.3 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | 2000 | 570 | 210 | 77 | 8 | – | – | – | – | – | – | – | – | – | ||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 220 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 3.5 | 2.3 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 47 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 694108106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | – | 2.5 | 5.5 | Right Angled | with Pegs | 24 | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 2 | – | – | Straight | – | 250 | 2.54 | Single | Pin Header | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 3 | – | – | Straight | – | 250 | 2.54 | Single | Pin Header | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 4 | – | – | Straight | – | 250 | 2.54 | Dual | Pin Header |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744314110 | SPEC | |
![]() | 744325072 | SPEC | |
![]() | 744301025 | – | |
![]() | 865080553014 | SPEC | |
| 885012206095 | SPEC | ||
| 885012106019 | SPEC | ||
| 885012207098 | SPEC | ||
| 885012107006 | SPEC | ||
![]() | 694108106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (µH) | IR (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | Variant | Working Voltage (V (DC)) | Pitch (mm) | Rows | Gender | Samples |
|---|