| Topology | Buck Converter |
| Input voltage | 4.5-17 V |
| Switching frequency | 500-800 kHz |
| Output 1 | 5.5 V / 6 A |
| Output 2 | 5.5 V / 6 A |
| Output 3 | 5.5 V / 6 A |
| Output 4 | 5.5 V / 6 A |
| IC revision | 1.1 |
The AnD8400EB is a ready to use Evaluation Board to evaluate the Quad-Buck AnD8400 PMIC. Simply apply PVIN, then measure default settings of 0.7V on the 4 VOUT terminals. To change VOUT, adjust the resistor divider ratio according to: R2 = Vfb * R1 / ( VOUT - Vfb) kΩ, or use the WebAdapter tool and select your desired VOUT. The tool reports will provide the resistor required location and value. Optionally, the Bucks may be modified as needed by the WebAdapter design tool and downloaded over the USB cable. The .HAX file downloads to the AnD8400 Adaptable PMIC while the .HEX file downloads to the flash memory. Functionality may be extended using On-Demand WebAmP tools.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | Variant | IR (A) | Working Voltage (V (DC)) | Pitch (mm) | Rows | Gender | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 5040 | -40 °C up to +150 °C | – | – | – | 5.5 | 5.3 | 4 | – | – | 1 | 14.8 | 5.5 | 11.5 | 4.75 | 158 | Superflux | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | ||
![]() | 865080553014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 220 µF | ±20% | 35 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 0.454545 MΩ | – | 10.5 | 8.3 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | 2000 | 570 | 210 | 77 | 8 | – | – | – | – | – | – | – | – | – | – | ||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 47 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 694108106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 5.5 | Right Angled | with Pegs | 5 | 24 | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | Straight | – | 3 | 250 | 2.54 | Single | Pin Header | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | Straight | – | 3 | 250 | 2.54 | Single | Pin Header | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | Straight | – | 3 | 250 | 2.54 | Dual | Pin Header |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744316100 | SPEC | |
![]() | 865080553014 | SPEC | |
| 885012206095 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012107006 | SPEC | ||
![]() | 694108106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Type | Variant | IR (A) | Working Voltage (V (DC)) | Pitch (mm) | Rows | Gender | Samples |
|---|