IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments TPS54239 | Demoboard PMP10822.1

Ten Output QR Flyback and Buck Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage90-140 V
Output 124 V / 1.6 A
Output 212 V / 1 A
IC revisionA

Description

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%.

Features

  • The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VAC
  • The 16V buck converter's efficiency is greater than 89% at full load, with a 24V input
  • Board length is approximately 3.45" x 4.95"
  • Test report is available

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesISAT
(A)
fres
(MHz)
VINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
NPRI : NSEC : NAUXSizeIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744028001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 1.5 150 2811 1.75 1 85 2.78 2.8 1.1 SMT
750315242SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-OLTI Offline Flyback Transformers 2.3 141 - 283 V (AC) 12 1.8 12 1.8 20 16 45 12:1:1:1.67:1.33 EE25/13/7 600 3000 27.05 32.25 22.86 THT
744824310SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke L 3 10000 105 250 1500 MnZn 27.5 18.5 33 THT
Order Code Data­sheet Simu­lation
744028001SPEC
750315242SPEC
744824310SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesISAT
(A)
fres
(MHz)
VINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
NPRI : NSEC : NAUXSizeIR
(A)
L
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples