IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices LT8613

42V, 6A Synchronous Step-Down Regulator with Current Sense and 3μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage5.8-42 V
Switching frequency200-2200 kHz
Output 15 V / 6 A

Description

The LT®8613 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 3μA of quiescent current. Top and bottom power switches are included with all necessary circuitry to minimize the need for external components. The built-in current sense amplifier with monitor and control pins allows accurate input or output current regulation and limiting. Low ripple Burst Mode operation enables high efficiency down to very low output currentswhile keeping the output ripple below 10mVP-P. A SYNC pin allows synchronization to an external clock. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has anaccurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8613 reducing the input supply current to 1μA. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up. The PG flag signals when VOUT is within ±9% of the programmed output voltage as well as fault conditions.The LT8613 is available in a small 28-lead 3mm × 6mm QFN package with exposed pad for low thermal resistance.

Features

  • Rail-to-Rail Current Sense Amplifier with Monitor
  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
  • 3μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple <10mVP-P
  • High Efficiency Synchronous Operation:95% Efficiency at 3A, 5VOUT from 12VIN94% Efficiency at 3A, 3.3VOUT from 12VIN
  • Fast Minimum Switch-On Time: 40ns
  • Low Dropout Under All Conditions: 250mV at 3A
  • Allows Use Of Small InductorsLow EMI
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Current Mode Operation
  • Accurate 1V Enable Pin ThresholdInternal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 3mm × 6mm 28-Lead QFN Package

Typical applications

  • Automotive and Industrial Supplies
  • General Purpose Step-Down
  • CCCV Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples