Topology | Buck Converter |
Input voltage | 3.3 V |
Output 1 | 5 V |
The ZSPM1363 is a configurable true-digital dual-phase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous step-down converter in a single-rail and dual-phase con-figuration.The ZSPM1363 integrates a digital control loop, opti-mized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration.The PC-based IDT Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communi-cation and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, including protection and sequencing.
Programmable digital control loop
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 310 | 47.5 | 58 | 65.7 | 0.165 | 28 | MnZn | 13 | 9 | – | – | – | 2 | – | – | – | – | – | – | ||
![]() | 742792693 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0.05 | – | – | – | – | – | 0.8 | 0.8 | 50 | – | – | – | 2200 | 2250 | 110 MHz | 500 | 0.8 | Wide Band | ||
![]() | 7460307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | 160 | – | – | – | – | Brass | 9 | 7 | 160000 | M4 | 6 | 8 | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744309033 | SPEC | |
![]() | 742792693 | SPEC | |
![]() | 7460307 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|