Topology | Buck Converter |
Input voltage | 12-45 V |
Switching frequency | 330 kHz |
Output 1 | 36 V / 3 A |
IC revision | 1 |
The STEVAL-SPIN3201 board is a three-phase brushless DC motor driver board based on the STSPIN32F0 and STD140N6F7 MOSFETs.The device provides an affordable and easy-to-use solution for the implementation of low voltage motor driving applications such as fans, drones and power tools.The board is designed for sensored or sensorless vector control - FOC algorithms with 3-shunt sensing.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pin Plating | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (Value) (pcs) | Test Condition P | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002 | SPEC | – | 6 files | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | Tin over Nickel | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 2 | – | – | – | – | Horizontal | 10 | Box | 3.5 | THT | 7.05 | 300 | 20 | max. | 24 to 16 (AWG) | |
![]() | 691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 2 | – | – | – | – | Horizontal | 10 | Box | 3.5 | THT | 7 | 130 | – | – | 30 to 16 (AWG) | |
![]() | 691210910004 | SPEC | – | 6 files | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | Tin over Nickel | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 4 | – | – | – | – | Horizontal | 6 | Box | 2.54 | THT | 10.56 | 150 | 20 | max. | 30 to 18 (AWG) | |
![]() | 744043390 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | 4.8 | – | 39 | 0.5 | 14 | – | – | – | – | – | – | 2 | – | – | 2.8 | – | – | 0.795 | – | – | SMT | 4.8 | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 0.8 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | – | SMT | 1.6 | – | – | – | – | ||
![]() | 865080243008 | SPEC | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | 150 µF | ±20% | 10 | 6.3 x 5.5 | -55 °C up to +105 °C | 19 | 0.666667 MΩ | – | 6.6 | – | – | – | – | 2000 | -55 °C up to +105 °C | 250 | 490 | 15 | 6.3 | – | – | – | – | – | – | – | 15" Tape & Reel | – | V-Chip SMT | 5.5 | – | – | – | – | ||
![]() | 885012105001 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 1 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | – | 1 | – | – | – | – | ||
![]() | 885012206075 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 1.1 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885012207099 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 150 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 3.3 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | – | – | 3.2 | – | – | – | – | ||
![]() | 885012208094 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | – | – | 3.2 | – | – | – | – | ||
![]() | 690367191072 | SPEC | – | 6 files | WR-MM Female Connector with Latch & w/o Polarization | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | 10 | per Row | – | – | Female | Straight | 1.5 | Tube | 2.54 | THT | 17.3 | 250 | 10 | max. | – | |
![]() | 66200821022 | SPEC | – | 6 files | WR-MPC3 3.00 mm Male Header Dual Row Right Angled with Plastic Pegs - THT - Tin | – | PCB | – | – | – | – | – | – | – | – | – | Tin | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 8 | – | Dual | – | Male | Right Angled | 5 | Tube | 3 | THT | 15.7 | 250 | 10 | max. | – | |
![]() | 62101021021 | SPEC | – | 6 files | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 500 MΩ | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 10 | – | Dual | – | Pin Header | Straight | 1 | Tube | 1.27 | SMT | 6.35 | 100 | 20 | max. | – | |
![]() | 885012108022 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 50 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 1.6 | 0.6 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | – | – | 3.2 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pin Plating | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (Value) (pcs) | Test Condition P | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|
ST Microelectronics Eval-Kit-Robot-1 with Würth Elektronik eiSos passive components featured in it