IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments LMQ61460 | Demoboard LMQ61460EVM-400K

36-V, low-EMI 6-A, 5-V synchronous, 400 kHz, step-down converter evaluation module

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 15 V / 6 A
IC revisionB

Description

The LMQ61460EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMQ61460-Q1 synchronous step-down converter. The LMQ61460-Q1 provides exceptional efficiency, low Iq, and low EMI in small solution size with integrated capacitors.

Features

  • Spread spectrum operation
  • Controlled recover from dropout
  • Low operating quiescent current
  • High efficiency
  • Low minimum on-time
  • Adjustable rise time

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC typ.
(mΩ)
RDC max.
(mΩ)
Mount Samples
744316220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 5040 -40 °C up to +150 °C 5.5 5.3 4 2.2 9.2 3.5 7.5 11.3 108 Superflux 12.43 SMT
691101710002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²) -40 °C up to +105 °C 10 12.6 Box THT
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 2 6060 -40 °C up to +125 °C 6.65 6.45 6.1 4.7 9.6 6.5 13 13 28 13 14.3 SMT
885012206052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialRDC typ.
(mΩ)
RDC max.
(mΩ)
Mount Samples