IC manufacturers Diodes Incorporated

IC manufacturers (98)

Diodes Incorporated AP63356Q

3.8V TO 32V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK WITH ENHANCED EMI REDUCTION

Overview

TopologyBuck Converter
Input voltage3.8-32 V
Output 112 V / 3.5 A
IC revision1.1

Description

The AP63356Q/AP63357Q is a 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 32V and fully integrates an 74mΩ high side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion. The AP63356Q/AP63357Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with the integrated compensation network.The AP63356Q/AP63357Q has optimized design for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. The device is available in a 2x3mm W-QFN2030-13 package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the FollowingResults
  • Device Temperature Grade 1: -40C to 125C TA Range
  • Device HBM ESD Classification Level H1C
  • Device CDM ESD Classification Level C3B
  • VIN 3.8V to 32V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22µA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 450kHz Switching Frequency
  • Pulse Width Modulation (PWM) Regardless of Output Load
  • AP63356Q
  • Supports Pulse Frequency Modulation (PFM)
  • AP63357Q
  • Up to 80% Efficiency at 1mA Light Load
  • Up to 87% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Power Good Indicator with 5M Internal Pull-up
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Output Undervoltage Protection (UVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant Halogen and Antimony Free. “Green” Device

Typical applications

  • Flat Screen TV Sets and Monitors, White Goods and Small Home Appliances, Home Audio, Set Top Boxes, Gaming Consoles
  • Network Systems
  • Power Tools and Laser Printers
  • 12V and 24V Distributed Power Bus Supplies

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74439344022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 2.2 10.85 16.25 10.5 11.55 37 SMT
74439346047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 4.7 9.6 13 13 14.3 28 SMT
74439369068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6.8 16.3 23.25 7.16 7.88 16 SMT
74439346068SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 6.8 8.1 11.3 17.6 19.36 22 SMT
74439346100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-XHMI SMT Power Inductor 10 6.4 9.7 26.5 29.15 18 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples