Topology | Buck Converter |
Input voltage | 3.8-32 V |
Output 1 | 12 V / 3.5 A |
IC revision | 1.1 |
The AP63356Q/AP63357Q is a 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 32V and fully integrates an 74mΩ high side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion. The AP63356Q/AP63357Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with the integrated compensation network.The AP63356Q/AP63357Q has optimized design for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. The device is available in a 2x3mm W-QFN2030-13 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74439344022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 10.85 | 16.25 | 10.5 | 11.55 | 37 | SMT | |||
74439346047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 4.7 | 9.6 | 13 | 13 | 14.3 | 28 | SMT | |||
74439369068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 16.3 | 23.25 | 7.16 | 7.88 | 16 | SMT | |||
74439346068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT | |||
74439346100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 10 | 6.4 | 9.7 | 26.5 | 29.15 | 18 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439344022 | SPEC | ||
74439346047 | SPEC | ||
74439369068 | SPEC | ||
74439346068 | SPEC | ||
74439346100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|