IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices ADBMS6830B | Demoboard EVAL-ADBMS6830BMSW

16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications

Overview

TopologyBattery Management System

Description

The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.

Features

  • Full featured evaluation board for the ADBMS6830B
  • Demonstrates high-performance measurements of the ADBMS6830B
  • Includes two isoSPI ports for reversible isoSPI support
  • Daisy-chain capability
  • Accessible cell and GPIO connections via optional connectors
  • Accessible isoSPI connections via simple DuraClik connectors
  • Compatible with EVAL-ADBMS6822 dual master isoSPI board
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI
  • Basic embedded code functions for cell monitoring and diagnostics

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792693SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1.6 0603 -55 °C up to +125 °C 0.8 0.8 0.3 2200 2250 110 MHz 500 0.8 Wide Band
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 0.8 0.7 Tape and Reel
885012206046SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC) 1.6100 nF ±10% 16 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 0.8 0.8 0.4 7" Tape & Reel
702931000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNSR Self-Retaining Spacer 6.4 4.8 -30 °C up to +85 °C
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples