Topology | Motor Drive |
IC revision | 01_00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | SW (mm) | Ti | To | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | – | – | 7" Tape & Reel | ||
![]() | 971190324 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | 19 | – | – | – | – | – | – | – | – | – | 5.5 | M3 | M3 | – | – | – | – | – | – | Carton | |
![]() | 61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | – | – | – | 4 | Dual | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | – | – | – | 6 | Dual | – | Pin Header | Straight | 3 | Bag | |
![]() | 74438357100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 4030 | -40 °C up to +125 °C | – | – | – | – | 4.3 | 4.3 | – | 10 | 3.05 | 5.95 | 100.8 | 15 | 80 | SMT | – | – | – | 2 | – | 3.1 | – | – | 2.7 | – | ||
![]() | 613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | – | – | – | THT | – | – | – | 20 | Dual | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206053 | SPEC | |
![]() | 885012007057 | SPEC | |
![]() | 971190324 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 74438357100 | SPEC | |
![]() | 613020243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | SW (mm) | Ti | To | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|