Topology | Buck Converter |
Input voltage | 5 V |
IC revision | 1,0 |
BPD93036,支持原生1~16相Buck控制器,双路输出,数字方式控制,QFN 7*7封装
1、BPD93036支持原生1-16相Buck控制器2、两路输出,Rail1最大16相,Rail2最大8相,可以灵活配置不同输出相数组合,满足客户不同应用需求3、集成了PMBUS、AVSBUS、PWMVID等多个协议,满足各种XPU(CPU、GPU、DPU、AI等)的供电需求
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC max. (mΩ) | Mount | Operating Temperature | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75020 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 700 | 3.2 | InGaN | 140 | – | – | – | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 0.25 | – | – | – | ||
![]() | 7443081010 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 9.4 | 6.2 | 100 | 100 | 91.3 | 104.4 | 0.29 | 80 | MnZn | 56.8 | – | SMT | – | – | – | – | – | 2 | – | 7.8 | – | – | 38 | ||
![]() | 74437346015 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | 1500 | – | 11.2 | 27.6 | – | 45 | – | 9.1 | 15 | SMT | – | – | – | – | – | – | – | 2.8 | – | – | – | ||
![]() | 875115352003 | SPEC | 7 files | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | 270 µF | 16 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 432 | 10 | 8.7 | 8.3 | – | – | – | – | – | – | – | – | – | V-Chip SMT | -55 °C up to +105 °C | 8 | – | – | 15" Tape & Reel | – | – | – | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | 0.5 | |
![]() | 61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 2 | Single | – | Pin Header | Straight | 3 | |
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 3 | Single | – | Pin Header | Straight | 3 | |
![]() | 61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 4 | Single | – | Pin Header | Straight | 3 | |
![]() | 61301021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | Bag | 10 | Dual | – | Pin Header | Straight | 3 | |
![]() | 7443082022 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 10.2 | 8 | 220 | 154 | 52.7 | 59.3 | 0.18 | 52 | MnZn | 60 | – | SMT | – | – | – | – | – | 2 | – | 8.1 | – | – | 60 | ||
![]() | 875016319002 | SPEC | 8 files | WCAP-PHGP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | 330 µF | 2.5 | 2000 | -55 °C up to +105 °C | 5100 | 15 | 82.5 | 6 | 7.3 | 4.3 | – | – | – | – | – | – | – | – | – | H-Chip SMT | – | – | – | – | 13" Tape & Reel | – | – | 1.9 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | L (mm) | W (mm) | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IRP,40K (A) | RDC max. (mΩ) | Mount | Operating Temperature | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Samples |
---|