IC manufacturers Broadcom

IC manufacturers (98)

Broadcom ACPL-736J | Demoboard EB1200M62-355JC

62-mm SiC Module EB1200M62-355JC Evaluation

Overview

TopologyOther Topology
Input voltage5 V
IC revision1.0

Description

This evaluation board features Broadcom’s 10A gate drive optocouplers ACPL-355JC, used to drive SiC MOSFET module in 62mm package. The ACPL-355JC has 100kV/µs common mode noise immunity and high insulation working voltage of 2262VPK in CTI>600V package.The evaluation board is designed to be used with Wolfspeed 62mm, 1200V SiC MOSFET module, WAB300M12BM3 and WAB400M12BM3. With adequate adjustments of the over current protection and gate resistors, this board can support modules from different manufacturers in the same packaging, rated up to 1200V and having the same pin assignment.The board also features isolated amplifiers ACPL-C87B for DC Bus voltage, and sigma-delta modulator ACPL-736J for output current measurement.

Features

  • Two isolated, 10A ACPL-355JC gate drive optocouplers
  • One ACPL-C87B optically isolated amplifiers for DC bus voltage measurement
  • Access to current measurements via ACPL-736J sigma-delta current sensing module

Typical applications

  • AC motor drives, Renewable energy inverters, Industrial inverters
  • Switching power supplies

Products

Order Code Data­sheet Downloads Status Product series Samples
750344162SPEC
Active i| Production is active. Expected lifetime: >10 years. Push-Pull Transformer
Order Code Data­sheet
750344162SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples