Topology | Other Topology |
The BCM6318 is an ADSL solution featuring a simple design and small memory to enable meaningful cost efficiencies. The BCM6318 enables sophisticated yet cost-effective gateway products. With small memory support, the ninth-generation Broadcom BCM6318 ADSL2+ gateway complements Broadcom's existing xDSL product lines by offering an ultra-low-cost solution for entry-level products. It supports a home LAN environment with a variety of connectivity options for emerging markets.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 0.27 | 2.3 | Heat Shrinking Tube | 0.25 | 1000 | 6 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744821120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 0.5 | 20000 | 1 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462102 | SPEC | |
![]() | 744821120 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|