IC manufacturers Broadcom

IC manufacturers (98)

Broadcom BCM6368

Residential VDSL2/ADSL2+ Gateway Solution

Overview

TopologyOther Topology

Description

The BCM6368 combines a VDSL2/ADSL2+ transceiver and AFE with a high-performance multicore MIPS32 CPU, ATM/PTM hardware SAR, hardware packet-processing accelerator, Gigabit Ethernet switch core with four 10/100 Ethernet PHYs and dual GMII interfaces, dual USB Host/Device, multichannel TDM/PCM bus, parallel expansion bus supporting CardBus, and mini-PCI into a single high-performance monolithic device.

The VDSL2/ADSL2+ transceiver delivers 100 Mbps downstream and 50 Mbps upstream (100 Mbps upstream with external AFE), enhanced QoS for IPTV video, dual-latency framing, ATM or PTM physical layer, DSL channel bonding, and embedded operations channels for remote management of the CPE.

Request Product Info to learn more about Broadcom products or contact a Manufacturer Representative in your area.

Features

  • Highly integrated, single-chip VDSL2/ADSL2+ integrated access device (IAD) solution with seamless, multiuser support for 10/100/1000 Ethernet, USB 2.0 host and devices, ISDN, DECT™, multichannel VoIP, and IEEE 802.11a/b/g/n wireless home networking
  • VDSL2/ADSL2+ auto-detecting, G.933.2 (G.vdsl2), G.992.1, G.992.2, G.992.3, G.992.5, and T1.413-compliant DSL transceiver
  • High-performance VIPER™ CPU and special hardware accelerator support simultaneous small packet routing at wirespeed, multichannel VoIP, multiport Ethernet switching, IEEE 802.11b/g/n wireless networking, packet encryption/decryption, and advanced applications, such as remote management via TR-069
  • Integrated VoIP processing, using the widely deployed and fieldhardened DSLxChange software, eliminates design complexity and cost

Products

Order Code Data­sheet Downloads Status Product series Samples
750510204SPEC
Active i| Production is active. Expected lifetime: >10 years.
750510364SPEC
Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet
750510204SPEC
750510364SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples