IC manufacturers Broadcom

IC manufacturers (97)

Broadcom BCM89501 | Demoboard BCM989501AD

7-PORT INTEGRATED BROADR-REACH® AUTOMOTIVE SWITCH

Overview

TopologyOther Topology
IC revisionAD

Description

The BCM89500/BCM89501 devices are Broadcom's first fully integrated BroadR-Reach® multilayer switches to support automotive qualification (AECQ100) for in-car networking applications.The BCM8950X family of products are the optimal solution for key automotive designs that have highperformance yet challenging low-power requirements.Building upon industry-leading 65 nm architecture, the BCM8950X family of products supports multiple intuitive low-power modes as well as an automotive cable diagnostics feature.

Features

  • Enhanced architecture supports nonblocking, line-rate data transfer at wirespeed performance for all fame sizes over unshielded single- pair twisted cable.
  • Integrated switch core has provisions for the integrated ARM® Cortex™ R4 processor and dedicated on-chip SRAM to send and receive frames.
  • Processor subsystem able to support timing stack and AVB bridging support functions.
  • Support for Deep Sleep and Ultra Low Power modes, which reduce power consumption to zero during periods of inactivity.
  • Specific architectural and design enhancements are utilized to increase design for test, reliability, and quality to surpass AEC-Q100 and EMC requirements.
  • Designed to support IEEE 1588 and IEEE 802.1AS timing functions.
  • Designed to support both peer-to-peer and end-to-end transparent clocking in hardware.
  • Automotive cable diagnostics feature can detect pair open/short and distance.

Typical applications

  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792651SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 800 200 MHz 1000 0.2 High Current
Order Code Data­sheet Simu­lation
742792651SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples