IC manufacturers Broadcom

IC manufacturers (97)

Broadcom CFAX34

CFAX34 FAX Modem Device

Overview

TopologyOther Topology

Description

The LSI CFAXxx chip set is a two-chip solution consisting of an LSI CFAXxx modem controller and a CSP1040 DAA.

The CFAXxx devices support FAX modes with rates up to 33.6 kbits/s and include support for ECM using an on-chip 64 Kbyte buffer. The CFAX device is available in a 48-pin TQFP suitable for most applications. In this package, the internal ARM7 is running from the on-chip ROM. For code development and for applications where customized code is required, the CFAX device is also offered in a 100 FSBGA package.Figure 2 shows a typical application using a CFAX34 modem controller along with a CSP1040 silicon DAA to add FAX capability to a system.All CFAX devices support a PWM output for low-cost audio and an optional T38 audio codec for applications requiring a digitally connected handset or microphone and speaker for telephone answering machine or speakerphone applications. The T38 codec provides both single-ended and differential inputs and outputs tailored for use with mic/speaker and handsets.

Features

  • Two-chip modem solution:

— CFAXxx modem in 48-pin TQFP or 100 FSBGA with external memory interface.

— CSP1040 DAA in 20-pin ETSSOP.

  • FAX mode capabilities:

— ITU-T T.31 (FAX class 1) interface.

— ITU-T T.32 (FAX class 2.1) interface.

— V.34: 33600—2400 bits/s (CFAX34 only).

— V.17: 14400—2400 bits/s.

— V.29, V.27, V.21.

— ECM with on-chip 64 Kbytes buffer.

  • CFAX modem controller includes:

— ARM7 microcontroller with on-chip RAM and ROM.

— DP3S with on-chip RAM and ROM.

— DAA interface and filters.

— Host interface configurable for 8-bit parallel,serial, or SPI mode.

— On-chip PWM speaker driver.

— SIO interface for audio codec used in voice and handset applications.

— Internal PLL with external low-cost crystal.

  • Hardware support for pulse dialing for accurate make/break timing.
  • Hardware support for ringing level and frequency qualification for accurate ring detection.
  • Line-in-use and remote handset detection.
  • Single 3.3 V supply required for chip set.
  • Worldwide caller ID support.

Typical applications

  • FAX machines
  • Multiport FAX servers
  • Multifunction printers (MFPs)

Products

Order Code Data­sheet Downloads Product series Samples
750815394SPEC
Offline Transformer
Order Code Data­sheet
750815394SPEC
Samples
Order Code Data­sheet Downloads Product series Samples