IC manufacturers Chipanalog Micro

IC manufacturers (108)

Chipanalog Micro CA IS 352x

CA-IS 352x High-Performance Dual-Channel Reinforced Digital Isolators

Overview

TopologyOther Topology
IC revision1.0

Description

The CA-IS352x series digital isolator chips are VDE and CSA certified reinforced insulation isolator chips. This series of chips has high anti-electromagnetic interference and low interference characteristics. This series of chips has low power consumption and is suitable for CMOS or LVMOS digital IO ports. The CA-IS352x series chips use on-chip silicon dioxide (SiO2) capacitors as an isolation layer to isolate the input and output interfaces, and the output also has buffer characteristics. By using an isolated power supply, the chip can prevent the high voltage and noise of the signal on one side from interfering with the signal on the other side, avoid the damage of the voltage sensitive device caused by the high voltage, and also prevent the noise on the ground on one side from interfering with the signal on the other side.

Features

  • Compliant with IR46 standard
  • Signal transfer rate: DC ~ 10 Mbps
  • Wide supply voltage range: 2.375 V ~ 5.5 V
  • Wide temperature range: -40 °C ~ 125 °C
  • No need to start initialization
  • Push-pull output and open-drain output optional
  • Excellent electromagnetic immunity
  • CMTI: ±150 kV/µS
  • Surge: 10 kV
  • ESD: 8 kV HBM
  • Ultra low power consumption
  • 1.6 mA/channel (@5 V, 1 Mbps)
  • 2.5 mA/channel (@5 V, 10 Mbps)
  • Precise timing
  • 10 ns propagation delay
  • 1 ns pulse width distortion
  • 2 ns inter-channel delay skew
  • Isolation voltage up to 5 kV RMS
  • Isolation barrier life: >40 years
  • Schmitt trigger input
  • RoHS compliant package
  • SOIC8 (S)
  • SOIC8-WB (G)
  • SOIC16-WB (W)

Typical applications

  • Single-phase, three-phase smart meters, Collectors, concentrators, special transformer terminals, Circuit breakers, miniature circuit breakers and various digital circuit breakers, Other intelligent digital display instruments

Parts approved by Chipanalog Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Check availability