| Topology | Power Factor Correction |
| Input voltage | 90-265 V |
| Output 1 | 9 V / 0.2 A |
| Output 2 | 12 V / 0.4 A |
| Output 3 | 25 V / 0.6 A |
| IC revision | 1 |
This AL6562 is a popular universal AC input, high power factor correction (PFC) IC, its output is “constant voltage mode” and can be used for Boost & Flyback converter. This driver board or regular general power EV board provides 3 separate voltage outputs (VLED1, 25V/600mA, VLED2, 12V/400mA, and 9V/200mA) that can be used to drive WiFi compatible RGB+White bulbs. The total output power should be less than 15W. It can be used for LED and Power Supply applications.
Single Stage Fly-Back PFC Controller
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860020572003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 10 µF | 2000 | 46 | 3.5 | 12 | 2 | 5 | Ammopack | – | – | – | 35 | – | – | 11 | – | – | – | ||
![]() | 860020373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 220 µF | 2000 | 215 | 35.2 | 15 | 2.5 | 6.3 | Ammopack | – | – | – | 16 | – | – | 11 | – | – | – | ||
![]() | 860020474014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 470 µF | 2000 | 410 | 117.5 | 14 | 3.5 | 8 | Ammopack | – | – | – | 25 | – | – | 11.5 | – | – | – | ||
![]() | 860020575014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 470 µF | 2000 | 520 | 164.5 | 12 | 5 | 10 | Ammopack | – | – | – | 35 | – | – | 16 | – | – | – | ||
![]() | 7448010911 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | 0.9 | 11 | 430 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 860020572003 | SPEC | |
![]() | 860020373010 | SPEC | |
![]() | 860020474014 | SPEC | |
![]() | 860020575014 | SPEC | |
![]() | 7448010911 | SPEC | |
![]() | 744821110 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|