IC manufacturers Diodes Incorporated

IC manufacturers (97)

Diodes Incorporated AP1501A

AP1501A 150KHz, 5A PWM BUCK DC/DC CONVERTER

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency127-173 kHz
Output 15 V / 5 A
IC revision10

Description

The AP1501A series are monolithic ICs that are designed for a step-down DC/DC converter, and possess the ability to drive a 5A load without additional transistor component. Due to reducing the number of external component, the board space can be saved easily. The external shutdown function can be control°C by logic level and then come into standby mode. The internal compensation makes feedback control have good line and load regulation without external design. Regarding protected function, thermal shutdown is to prevent over temperature operating from damage, and current limit is against over current operating of the output switch. The AP1501A series operates at a switching frequency of 150Khz thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Other features include a guaranteed +4% tolerance on output voltage under specified input voltage and output load conditions, and +15% on the oscillator frequency. The output version includes fixed 3.3V, 5V, 12V, and an adjustable type. The packages are available in a standard 5-lead TO263 and TO220 packages.

Features

  • Output voltage: 3.3V, 5V, 12V and adjustable output version
  • Adjustable version output voltage range, 1.23V to 37V+4%
  • 150Khz +15% fixed switching frequency
  • Voltage mode non-synchronous PWM control
  • Thermal-shutdown and current-limit protection
  • ON/OFF shutdown control input
  • Operating voltage can be up to 40V
  • Output load current: 5A
  • Low power standby mode
  • Built-in switching transistor on chip
  • Lead Free packages: TO263-5L and TO220-5L(R)
  • TO263-5L and TO220-5L(R): Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant (Note 1)

Typical applications

  • Simple High-efficiency step-down regulator
  • On-card switching regulators
  • Positive to negative converter

Products

Order Code Data­sheet Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
L
(mm)
W
(mm)
H
(mm)
Samples
744150SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-SI Leaded Toroidal Storage Choke 26 10.3 4 0.015 25 28.5 14.5 12
Order Code Data­sheet
744150SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
L
(mm)
W
(mm)
H
(mm)
Samples